Publish your products
Premium Excelon Feature Tile & Strip - VCT
Premium Excelon Feature Tile & Strip - VCT
Premium Excelon Feature Tile & Strip - VCT
Premium Excelon Feature Tile & Strip - VCT
Premium Excelon Feature Tile & Strip - VCT
    Archived

    Premium Excelon Feature Tile & Strip - VCT

    Providing the perfect opportunity to create a fun and imaginative floor, Armstrong Flooring’s Premium Excelon Feature Tile & Strip allows you to design custom installations easily. Create accents, borders, wayfinding, and custom insets in true solid colors to bring added zest to your next commercial space design.

    Feature Tile & Strip products coordinate seamlessly with our other Excelon offerings and are part of our Continuum™ Solutions so they work in harmony with our entire Armstrong Flooring commercial portfolio.

    *Proudly Made in the USA*

    Specification
    • Construction - Vinyl Composition Tile International Specifications - ASTM F1066 - Class 2 Through Pattern, ISO 10595, Type II Overall/Wear Layer Thickness - 1/8 in. (3.2 mm), 3/32 in. (2.4 mm) Factory Finish - Fast Start® Installation - Adhesives: S-515, S-525, S-1000 Maintenance Options - Polish
    Technical specification
    • Unique ref.premium-excelon-feature-tile-and-strip-vinyl-composition-tile
    • Product familyCommercial Flooring
    • Product groupVCT
    • TypeObject (single object)
    • Date of publishing2023-10-31
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • Uniclass 2015 CodeSs_30_42_72
    • Uniclass 2015 DescriptionResilient and textile floor covering systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit