Publish your products
Sliding Door ASSA ABLOY VersaMax 2.0 | surface mount
Sliding Door ASSA ABLOY VersaMax 2.0 | surface mount
Sliding Door ASSA ABLOY VersaMax 2.0 | surface mount

    Sliding Door ASSA ABLOY VersaMax 2.0 | surface mount

    ASSA ABLOY VersaMax 2.0 ICU/CCU surface mount sliding doors offers superior patient privacy while maximizing clear door openings to help you meet the demanding requirements of patient and equipment transport. Surface mount configurations are Ideal for retrofit applications where space is limited. The surface mounted single and two-panel doors can be installed on an existing door opening and feature a sliding active leaf and partial panel sidelite. Optional InteGlass is also available for electronic glass systems, seamlessly integrated within the ASSA ABLOY VersaMax 2.0 ICU door and header using UL listed components. Smoke rated packages are available certified to UL1784.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability. 

    ASSA ABLOY

    Specification
    • Flush Bolt-Free design for convenient breakout.
      InteGlass™ electric glass platform for electronic glass panels.
      Smoke rated packages certified to UL1784.
      A full 41.5” door opening on an 8’ frame.
      Anti-static option to provide electrical grounding.
      Available in 2 and 4 panel configurations.
      MicroShield™ antimicrobial coating available.

    Technical specification
    • Unique ref.VersaMax_SM
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 29.23
    • CSI MasterFormat 2014 TitleSliding Automatic Entrances

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit