Publish your products
Water Heater EKF

Water Heater EKF

4.0 out of 5 stars4.0(5 reviews)

With their small installation depth of only 315 mm, the pressure-resistant electric flat storage cylinders allow unusually favourable use of space. These specially designed hot water comfort appliances are therefore the ideal choice when space is at a premium.

Specification
  • Inner boiler enamelled according to DIN 4753, operating pressure 6 bar, incl. protective anode

    Energy-saving PU insulation (directly foamed)

    Stepless temperature control up to 85°C

    Energy-saving position at 65°C

    Frost protection setting

    With ÖNORM suspension

    Operation control light

    Integrated dial thermometer

    Reversible electric heating (heating time selectable)

Technical specification
  • Unique ref.water-heater-ekf
  • Product familyelectric water heaters
  • Product groupelectric water heaters
  • TypeObject (single object)
  • Date of publishing2024-01-19
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationBoiler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters

Region availability

Europe
Austria
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit