Publish your products
Elevare™ Stacking Double Glazed
Elevare™ Stacking Double Glazed

    Elevare™ Stacking Double Glazed

    The Elevare™ Stacking Double Glazed High Wall System is an innovative system that supports glass without drilling or cut outs and is streamlined for energy performance. It’s design allows for the movement, reconfiguration, relocation the connection elements in a monolithic, laminated or insulating glass system. The Elevare™ Stacking Double Glazed High Wall System is ideal for high visibility areas where sound control is important.

    The maximum panel height is 24’-0”, maximum panel width is 48” (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

    Specification
      • Maximum Glazing Panel Height:24′-0″
      • Maximum Glazing Panel Width:48″
      • Glazing Available: 3/8″, 1/2″, & 9/16″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Polyester Powder Coated RAL, Brushed Stainless Steel & Custom Finishes.
    Technical specification
    • Unique ref.avanti-elevare-stacking-double-glazed
    • Product familyPartition Systems
    • Product groupHigh Wall
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit