Publish your products
RIPPLE WALL 40 BEIGE wall lamp
RIPPLE WALL 40 BEIGE wall lamp
RIPPLE WALL 40 BEIGE wall lamp
RIPPLE WALL 40 BEIGE wall lamp

    RIPPLE WALL 40 BEIGE wall lamp

    The RIPPLE WALL 40 BEIGE wall lamp is a contemporary wall light created for crisp, comfortable light as bedside lighting. It’s made from aluminum with a matte beige finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 21 W, 108 lm, 2740 K, CRI ≥ 90, 0° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 40 cm wide × 40 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6579.
    Specification
    • Dimensions Wall base length [cm]: 5.2 Product length [cm]: 8 Wall base width [cm]: 8 Lampshade width [cm]: 40 Wall base height [cm]: 8 Lampshade height [cm]: 40 Product height [cm]: 40 Lampshade length [cm]: 2.5 Product width [cm]: 40 Materials and colors Accent color: Black Wall base color: Black Dominant color: Beige Accent Material: Aluminum Dominant material: Aluminum Accent Finish: Matte Leading Finish: Matte Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 21W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 0° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Lumens [lm]: 108 Adjustment: No Color temperature [K]: 2740 Packaging Gross weight [kg]: 1.8 Net weight [kg]: 0.6 Box height 1 [cm]: 14.5 Box depth 1 [cm]: 48 Box width 1 [cm]: 48
    Technical specification
    • Unique ref.AZ6579
    • TypeObject (single object)
    • Date of publishing2026-02-19
    • Edition number1
    Related
    • Designed inPoland
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Wall Mounted