Publish your products
MORTEN WALL 3000K DGR wall lamp

MORTEN WALL 3000K DGR wall lamp

Meet the MORTEN WALL 3000K DGR wall lamp: a sleek wall light designed to deliver dependable lighting as bedside lighting. It’s made from aluminum with a matte dark gray finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 10 W, 3000 K, and 230 V. Practical details: IP54 protection, 1 light point, and approx. 13.5 cm wide × 20 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6637.
Specification
  • Dimensions Wall base length [cm]: 3 Product length [cm]: 7 Wall base width [cm]: 8.5 Lampshade width [cm]: 13.5 Wall base height [cm]: 9 Lampshade height [cm]: 20 Product height [cm]: 20 Lampshade length [cm]: 4 Product width [cm]: 13.5 Materials and colors Wall base color: Dark gray Dominant color: Dark gray Accent material: PVC Dominant material: Aluminum Leading Finish: Matte Lampshade color: Dark gray Basic information Type: Wall lamp Energy class: G Protection class: IP54 Maximum power: 10W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 3000 Adjustment: No Packaging Gross weight [kg]: 0.8 Net weight [kg]: 0.6 Box width 1 [cm]: 22.5 Box height 1 [cm]: 16 Box depth 1 [cm]: 8.5
Technical specification
  • Unique ref.AZ6637
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted