Publish your products
Internal sliding door
Barausse
Archived

Internal sliding door

Retractable sliding door for sliding door box. ( 10/10,8 /12,5 /15 cm). The wooden frame is made to measure according to the wall thickiness. Architraves can be flat or shaped. Available in several finishes. 

Specification
  • Components: Leaf, frame and handle

    Design: Barausse

    Leaf description:
    Jambs made of fir strips and covered in HDF sheets with an honeycomb filling. In compliance with the regulation CARB phase 2 and TSCA title 6.

    Leaf tickness: 46 mm

    Frame description:
    Frame is provided to measure to fit the wall thickness perfectly.

    Complies with UNI EN specifications as regards dimensional characteristics, resistance to mechanical stress and reaction to climate changes. Class 2 tolerance according to standard UNI EN 1530:2000 "Door leaves - General and local flatness - Tolerance classes". 

Technical specification
  • Unique ref.barausse-internal-sliding-door
  • Product familyInterior door
  • Product groupSliding door
  • TypeObject (single object)
  • Date of publishing2017-12-13
  • Edition number1
Related
  • Material mainWood
  • Material secondaryLaminated Paper
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit