Publish your products
CURVED FOOTBALL TABLE - GAME
CURVED FOOTBALL TABLE - GAME
    BELLITALIA
    Archived

    CURVED FOOTBALL TABLE - GAME

    "table mod. ""CURVED FOOTBALL TABLE"", is constituted from a monolithic HTC body with 4 steel feet painted. The feet are suitably fixed mechanically to the concrete body it presents of the coupling bushings. This product, belong to the family of products in HTC® and enjoy the most innovative technology and outstanding resistances inherent in this material. One comes from it produced with a very light formal motif in the sections. The 4 legs on the bottom depending on needs can be supplemented by leveling feet or threaded rods to be cemented into the ground."
    Specification
    • TEQBALL TABLE IN HTC 2 - BLUE SMOOTH FORMWORK ANTI-DECAY VARNISH
    Technical specification
    • Unique ref.0CEAMT016
    • Product familyCURVED FOOTBALL TABLE
    • Product groupCURVED FOOTBALL TABLE
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Height (mm)900
    • Width (mm)3005
    • Depth (mm)1511
    Related
    • Material mainCarbon Steel
    • Material secondaryCarbon Steel
    • Weight Net (Kg)928
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-21 29 19
    • OmniClass TitleRecreational Equipment

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit