Publish your products
Peek Swivel
Archived

Peek Swivel

Swivel Peek is a swivel chair with auto-return and a seat shell of formfelt, fabric laminated on the inside. Among many other locations Swivel Peek can be used in offices, meeting rooms and libraries. Peek Swivel has a big family; Peek High, Peek Low, Peek 4, Boo and Peekaboo. Because of the special characteristics of the formfelt, the seat shell of Swivel Peek is sound absorbing. Design: Stefan Borselius.
Technical specification
  • Unique ref.o46h
  • Product familyChairs
  • Product groupPeek
  • TypeObject (single object)
  • Date of publishing2013-02-03
  • Edition number1
  • Height (mm)855
  • Width (mm)540
  • Depth (mm)570
Related
  • Material mainPolyester
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)9
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit