1/4" - 2", FF, FULL-PORT, EN 10226-1
Legionella is a bacterium that lives and proliferates in natural and artificial aquatic environments at temperatures ranging between 5.7°C and 55°C and standing up to acidic and alkaline environments. S.84W is approved for use with drinking water; the specific ball design avoids water stagnation and the spread of bacteria in the system.
S84 W BRASS BALL VALVE (green lever)
S84B00W 1/4"
S84C00W 3/8”
S84D00W 1/2"
S84E00W 3/4"
S84F00W 1"
S84G00W 1 1/4"
S84H00W 1 1/2"
S84I00W 2"
S84 W BRASS BALL VALVE (green t-handle)
S84B06W 1/4"
S84C06W 3/8”
S84D06W 1/2"
S84E06W 3/4"
S84F06W 1"
S84 W BRASS BALL VALVE (lockable handle)
S84B15W 1/4"
S84C15W 3/8”
S84D15W 1/2"
S84E15W 3/4"
S84F15W 1"
S84G15W 1 1/4"
S84H15W 1 1/2"
S84I15W 2"
Region availability
| Asia | Europe | Oceania | South America | Africa | North America |
|---|---|---|---|---|---|
Armenia | Austria | Australia | Brazil | Egypt | Guatemala |
Azerbaijan | Belgium | New Zealand | Chile | Ghana | Mexico |
Bahrain | Bosnia and Herzegovina | Ecuador | Mauritius | Panama | |
Bangladesh | Bulgaria | Peru | Morocco | Trinidad and Tobago | |
Cambodia | Croatia | Uruguay | Nigeria | United States | |
China | Cyprus | Reunion | |||
Hong Kong | Czech Republic | South Africa | |||
India | Denmark | ||||
Indonesia | Estonia | ||||
Iran | Finland | ||||
Iraq | France | ||||
Israel | Germany | ||||
Japan | Greece | ||||
Jordan | Hungary | ||||
Kazakhstan | Iceland | ||||
Kuwait | Italy | ||||
Lebanon | Latvia | ||||
Malaysia | Lithuania | ||||
Mongolia | Luxembourg | ||||
Pakistan | Malta | ||||
Philippines | Moldova | ||||
Qatar | Netherlands | ||||
Saudi Arabia | Norway | ||||
Singapore | Poland | ||||
South Korea | Portugal | ||||
Sri Lanka | Romania | ||||
Syria | Russia | ||||
Taiwan | Slovakia | ||||
Thailand | Slovenia | ||||
Türkiye | Spain | ||||
United Arab Emirates | Sweden | ||||
Vietnam | Switzerland | ||||
Ukraine | |||||
United Kingdom |