Publish your products
S84 BSPT MF BRASS BALL VALVE
S84 BSPT MF BRASS BALL VALVE

    S84 BSPT MF BRASS BALL VALVE

    1/4" - 2", MF, FULL-PORT 

    Suitable for all gas domestic systems. Full bore ball valve with BSPT threaded connection Female/Female and/or Male/Female ISO7/1. Available with steel lever or aluminum T-handle. 

    S84 BSPT MF BRASS BALL VALVE (yellow lever)

    S84B52 1/4"

    S84C52 3/8”

    S84D52 1/2"

    S84E52 3/4"

    S84F52 1"

    S84G52 1 1/4"

    S84H52 1 1/2"

    S84I52 2" 

    S84 BSPT MF BRASS BALL VALVE (yellow t-handle)

    S84B57 1/4"

    S84C57 3/8”

    S84D57 1/2"

    S84E57 3/4"

    S84F57 1"

    Specification
    • QUALITY

      • 24h 100% seal test guaranteed

      • Dual sealing system allows valve to be operated in either direction making installation easier

      • No metal-to-metal moving parts

      • No maintenance ever required

      • Handle clearly shows ball position

      • Silicone-free lubricant on all seals

      • Chrome plated brass ball for longer life

      • Handle stops on body to avoid stresses at stem 

      THREADS

      • EN10226-2, ISO 7/1, BS 21 BSPT taper female by female

      FLOW

      • Full port to DIN 3357 for maximum flow 

      WORKING PRESSURE & TEMPERATURE

      • 40 bar (600 PSI) non-shock cold working pressure

      • -40°C to +170°C (-40°F to +350°F)

      • For use with dangerous fluids temperature rating is -20°C +60°C and pressure rating is 5 bar

      • AS4617 Limitation for GAS: 2100 Kpa up to 2” rated working pressure and 0°C / +60°C temperature

      • WARNING: freezing of the fluid in the installation may severely damage the valve

      OPTIONS

      • Stem extension

      • Oval lockable handle

      • RuB memory stop designed to be installed with our stubby handle

      • Stainless steel handle (1.4016 / AISI 430)

      • Patented locking device

      • Stubby handle

      • T-handle (for sizes 1/4” through 1 1/4”)

    Technical specification
    • Unique ref.S84BSPTMFBRASSBALLVALVE
    • TypeObject (single object)
    • Date of publishing2025-11-03
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    Asia Europe Oceania South America Africa North America
    Armenia
    Austria
    Australia
    Brazil
    Egypt
    Guatemala
    Azerbaijan
    Belgium
    New Zealand
    Chile
    Ghana
    Mexico
    Bahrain
    Bosnia and Herzegovina
    Ecuador
    Mauritius
    Panama
    Bangladesh
    Bulgaria
    Peru
    Morocco
    Trinidad and Tobago
    Cambodia
    Croatia
    Uruguay
    Nigeria
    United States
    China
    Cyprus
    Reunion
    Hong Kong
    Czech Republic
    South Africa
    India
    Denmark
    Indonesia
    Estonia
    Iran
    Finland
    Iraq
    France
    Israel
    Germany
    Japan
    Greece
    Jordan
    Hungary
    Kazakhstan
    Iceland
    Kuwait
    Italy
    Lebanon
    Latvia
    Malaysia
    Lithuania
    Mongolia
    Luxembourg
    Pakistan
    Malta
    Philippines
    Moldova
    Qatar
    Netherlands
    Saudi Arabia
    Norway
    Singapore
    Poland
    South Korea
    Portugal
    Sri Lanka
    Romania
    Syria
    Russia
    Taiwan
    Slovakia
    Thailand
    Slovenia
    Türkiye
    Spain
    United Arab Emirates
    Sweden
    Vietnam
    Switzerland
    Ukraine
    United Kingdom