This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

EF Series® Ultra High Efficiency - 60 & 100 Gallon

Unique ref.: bradfordwhite-ef-series
Brand: Bradford White
Product family: Storage Water Heaters
Product group: eF Series
Date of publishing: 2019-11-08
Edition number: 1
Type: Object (single object)
Download (2)

The eF Series® utilizes exclusive designs and technologies for unsurpassed efficiency, installation flexibility and quiet operation. With thermal efficiencies as high as 99.1%, these units are the most efficient of their kind in the industry and now with several models qualifying for ENERGY STAR®. Last but not least, the eF Series® is extremely quiet, a feature building owners, managers and occupants will appreciate.

The eF Series® Models feature:
■ Thermal Efficiency up to 99.1%—Ultra High Efficiency results in less fuel consumption and greater hot water recovery.
■ ICON HD™—Intelligent proven design combines temperature control, diagnostic codes, and system ignition functions into a single control board with a digital LCD display.
■ ENERGY STAR® Models Available—EF60T125 & EF100T (150,199,250,399) Models.
■ Factory Installed Hydrojet® Sediment Reduction System—Cold water inlet sediment reducing device helps prevent sediment build up in the tank.
■ Direct Spark Ignition—For improved operational dependability and durability.
■ Operation Mode—Two different digitally displayed operation modes have the capability of adjusting the temperature setting up to 180°F (82°C), and adjusting the degree setting (ºF to ºC, or ºC to ºF).
■ Service Mode—Eight different digitally displayed service screens can be easily cycled through by pressing the select button. There is the capability of adjusting the temperature setting up to 180°F (82°C), adjusting the degree setting (ºF to ºC, or ºC to ºF), locking the maximum temperature setting that can be adjusted in operation mode, displaying the temperature sensor reading, displaying the flame current, and displaying diagnostic codes.
■ Premix Power Burner—A self compensating negative regulation system automatically increases or decreases fuel flow when a change in combustion air is detected. This provides the range for optimum combustion and efficiency (automatic high altitude compatibility).
■ Flexible Venting—The eF Series® can vent vertically or horizontally with either 2", 3" or 4" (51mm, 76mm or 107mm) PVC, CPVC or ABS (not approved for Canada) vent pipe, and is approved for direct vent closed combustion applications, or those applications that require inside air for combustion. The eF Series® is also approved for unbalanced venting, which means the air intake pipe doesn’t have to be vented the same distance as the exhaust.
■ Ultra Quiet Operation.
■ A Single Exhaust Pressure Switch.
■ 1" (25mm) NPT Side Connections for Space Heating.
■ Sanitizing Capability—Temperature setting up to 180°F (82°C).
■ Complies with the latest ultra-low NOx requirement (14 ng/J NOx limit).
■ ASME Code Available on All Models.
■ NSF Construction Available.
■ T&P Relief Valve—Installed.
■ Low Restrictive Brass Drain Valve—Durable tamper proof design.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
Uniclass 2.0 Code: PR-46-96
Uniclass 2.0 Description: Water Heaters
Uniclass 2015 Code: Pr_60_60_96
Uniclass 2015 Description: Water heaters
OmniClass Number: 23-31 29 00
OmniClass Title: Hot Water Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®