This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Commercial Large Volume Bare Storage Tanks

Unique ref.: bradfordwhite-large-volume-bare
Brand: Bradford White
Product family: Storage Water Heaters
Product group: Storage Tanks
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (4)

Available in diameters ranging from 30" to 84", these large volume, bare tanks offer capacities ranging from 175 to 5,695 gallons. Horizontal and vertical configurations as well as custom sizes are available.


The Large Volume Unjacketed and Uninsulated Storage Tank Models
Feature:
■ Vertical or Horizontal Construction—Horizontal models require two saddles and have two additional 3" (76mm) NPT fittings.
■ Bare Storage Tank—Heavy gauge steel primed with a red oxide color.
■ Vitraglas® Lining—An exclusively engineered enamel formula that provides superior tank protection from the highly corrosive effects of hot water. This formula (Vitraglas®) is fused to the steel surface by firing at a temperature of over 1600°F (871°C).
■ Water Connections—Two female 3" (76mm) NPT fittings are located on the front for ease of service and installation. Additional size fittings are available as an option.
■ Magnesium Anode Rods—Provide added protection against corrosion for long trouble-free service.
■ One 3/4" (19mm) NPT Aquastat Fitting—Located in the lower part of the tank.
■ Lifting Lugs—Standard.
■ Optional Hand Hole Cleanout and Manway—4" x 6" (102mm x 152mm) diameter Hand Hole cleanout and 12"x16" (305mm x 406mm) diameter Manway opening allow removal of sediment and inspection of interior surface.
-- Manway required on all tanks with a vessel diameter of 42" (1067mm) or greater.
■ Optional Hydrojet HC®—Stainless steel, dielectrically isolated recirculation tube minimizes turbulence and directs the hottest water to the top of the tank to maximize hot water delivery.
■ Designed for Storage of Potable Water up to 180°F (82°C).
■ All Tanks Are Constructed and Certified—In accordance with ASME Sect. IV, Part HLW for 125 PSI (862 kPa). 150 PSI (1034 kPa) is available as an option.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
UNSPSC name: Commercial water heaters
UNSPSC code: 40101826
Uniclass 1.4 Code: L71131
Uniclass 1.4 Description: Storage water heaters
Uniclass 2.0 Code: PR-46-96-28
Uniclass 2.0 Description: Electric Storage Water Heaters
Uniclass 2015 Code: Pr_60_60_96_28
Uniclass 2015 Description: Electric storage water heaters
NBS Reference Code: 46-96-28
NBS Reference Description: Electric Storage Water Heaters
CSI MasterFormat 2014 Code: 22 33 36.16
CSI MasterFormat 2014 Title: Commercial Storage Electric Domestic Water Heaters
OmniClass Number: 23-31 29 13
OmniClass Title: Hot Water Tank Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®