Publish your products
Berkeley Series | Sustainable City Series
Berkeley Series | Sustainable City Series

    Berkeley Series | Sustainable City Series

    Add style to your sustainability program with the Berkeley; a container that encompasses both charisma and practicality! This metal beauty offers a large capacity and ergonomic features with its liners coming equipped with easy-to-grip handles. The energy of the Berkeley is sure to lift the spirit and success rate of your program.


    • HIGH-END APPEAL AND NEXT-LEVEL DIVERSION​ - Attractive diamond cluster pattern creates a sophisticated argyle design with exposed colored liners that show through, making stream designation easily identifiable and improving diversion rates.
    • STURDY AND DEPENDABLE​ - Depending on the number of streams you choose, the Berkeley has separate liners with handles to aid in servicing and keep streams free from contamination. It also features a tethered lid for added security and can be ground mounted to keep it in place.​
    • TAILORED TO YOUR NEEDS​ - The Berkeley is available in one or two streams with a choice between the single standard, double standard or double canopy lid to accommodate any setting.​

    *Please Note: Minimum Order Quantities Apply

    Specification
    • Measurements

      Capacity: 45 gal

      Unit Height: 37.5 in

      Unit Width: 23 in

      Unit Depth: 23 in

      Unit Weight: 81 lbs

    Technical specification
    • Unique ref.berkeley-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-06
    • Edition number1
    • Height (inches)37.5
    • Width (inches)23
    • Depth (inches)23
    Related
    • Material mainPowder coated steel
    • Material secondaryPolyethylene
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)81
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States