Publish your products
Evolve® Series
Evolve® Series
Evolve® Series
Evolve® Series
Evolve® Series
Evolve® Series

    Evolve® Series

    With endless combination options, the Evolve® Series offers distinguished style for multi-stream collection. Whether used as a stand-alone container or paired together as a standout central collection station, the Evolve® Series allows you to create a designer quality recycling & waste masterpiece.

    • EVOLVE YOUR STATION WITH YOUR PROGRAM - The Evolve Series offers countless configuration options in varying shapes and sizes. Easily adapt to your evolving recycling program by rearranging or adding to your existing stations.​
    • LARGE CONTAINERS FOR HIGH-TRAFFIC AREAS - Save money and time by choosing a high capacity container that will hold more contents, reducing the need to service containers. ​
    • COMPLEMENT YOUR ENVIRONMENT - The modern, unique design of the Evolve Series is sure to enhance the look of your space. Choose from a variety of body styles, colors, lid options with restrictive openings, graphics, and accessories to improve the effectiveness of your program. Easily incorporate top signage, body signage, and labels to communicate your streams, your brand or for advertising purposes – the options are endless!​
    Specification
    • Measurements

      Capacity: 23-50 gal

      Unit Height: 30.375 in

      Unit Width: 10-20 in

      Unit Depth: 20 in

      Unit Weight: 10.65-17.2 lbs

      BODY SIGNS & SIGN FRAMES AVAILABLE - See our website for details

    Technical specification
    • Unique ref.evolve-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryABS
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States