Publish your products
Fusion® Series
Fusion® Series
Fusion® Series
Fusion® Series
Fusion® Series
Fusion® Series
Fusion® Series
Fusion® Series
Fusion® Series
Fusion® Series

    Fusion® Series

    Say hello to the Fusion Series—the bin where everything comes together. By fusing sustainable recycled content, varying manufacturing processes, and smart design, the Fusion takes the classic lumber-look container to the next level. Tough enough for outdoors, sleek enough for indoors, and flexible enough for any program, the Fusion is as strong on performance as it is on sustainability. With single and double-stream options plus secure, full-panel signage, the Fusion makes it easy to recycle—and easy to make an impact.

    • SUSTAINABLE BY DESIGN – Made with recycled post-consumer plastics and engineered to use less material, reducing environmental impact without compromising strength.
    • BUILT FOR LASTING DURABILITY – Double-wall doors resist warping, while mono-level construction and secure lids ensure long-term performance.
    • INTEGRATED SIGNAGE MADE SIMPLE – Reinforced panels support secure, easy-to-change signage for stream labeling, branding, or revenue opportunities.
    • DESIGNED FOR REAL-WORLD USE – Raised doors clear debris, smooth edges enhance safety, and a lightweight build makes servicing easy.
    Specification
    • Measurements

      Capacity: 36-72 gal

      Unit Height: 38.5-46.85 in

      Unit Width: 22-43 in

      Unit Depth: 22.48 in

      Unit Weight: 61.9-132 lbs

    Technical specification
    • Unique ref.fusion-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2026-05-22
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondaryPE/PP
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States