Publish your products
Reflection Series
Reflection Series
Reflection Series
Reflection Series
Reflection Series

    Reflection Series

    Durability for outdoor waste and recycling collection has never looked better! The Reflection™ is an aesthetically pleasing outdoor container perfect for any location. With its metal sloped rear-hinged lockable canopy lid, the Reflection™ endures all seasons, allowing precipitation to run off, keeping contents dry, and making servicing easy. Expand & customize your central collection station as needed with stock or custom labelling options. Create your superior recycling and waste program that will make an impact!

    *Minimum order quantity required.

    • SUPERIOR FINISH – Powder-coated steel body available in select colors to help with stream recognition and/or to match your modern décor.
    • LARGE CAPACITY IN SMALL SPACES - Small footprint makes it ideal for a wide range of locations.
    • ERGONOMIC SERVICING - Plastic HDPE liner prevents leaks, is simple to clean, and has easy-grip handles.
    • CANOPY LID - Metal sloped rear-hinged lockable canopy lid allows precipitation to run off, preventing contents from getting wet and precipitation from contaminating your collection.
    Specification
    • Measurements

      Capacity: 32 gal

      Unit Height: 39.375 in

      Unit Width: 21.75 in

      Unit Depth: 15.95 in

      Unit Weight: 48.6 lbs

    Technical specification
    • Unique ref.reflection-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)39.38
    • Width (inches)21.75
    • Depth (inches)15.95
    Related
    • Material mainPowder coated steel
    • Material secondaryHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)48.6
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States