This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Block

Unique ref.: block-wide
Brand: Byarums Bruk
Product family: Block
Product group: Bench
Width (mm): 1800
Height (mm): 470
Depth (mm): 820
Date of publishing: 2020-04-14
Edition number: 1
Type: Assembly (multiple objects)
Download (5)

I imagine urban spaces where furniture and other elements subordinate themselves and emphasize the character of the place, rather than becoming the main number. My ambition is that Block can contribute to a park or square environment in balance and rest. A reliable bench with powerful dimensions and caring details that withstand our climate and have a long life. Block is a seat bench with single or double seat depth intended for both exterior and interior environment.


Material main: Aluminium
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 75

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_12_07
Uniclass 2015 Description: Benches
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Depth 820 mm
Height 470 mm
Weight 75 kg
Width 1800 mm

BIMobject®