Publish your products
CL400 ADA Magnetic Privacy Pocket Door Handle

CL400 ADA Magnetic Privacy Pocket Door Handle

The new CL400® ADA Magnetic Privacy Handle matches the look and functionality of the existing CL400 Magnetic range of pocket door hardware, with added ADA functionality.

Specification
  • Options

    Available as Snib One Side or Snib/Emergency.

    Features

    • Compliant with ADA Standards for Accessible Design
    • Easy to use - no tight pinching or twisting of the wrist.
    • Matches other hardware in the CL400 range.
    • Striker sits flush with closing jamb.

    Finishes

    Available in a range of finishes: Bright Chrome, Satin Chrome, Oil Rubbed Bronze, and Satin Nickel

    Door Thickness

    Suits 1-3/8" and 1-3/4" thick doors

    ADA Compliance

    Operable parts of hardware must be mounted 34” (865mm) min. and 48” (1220 mm) max. above the finished floor to meet ADA guidelines.

    The clear width of the door opening must be a minimum of 32”. Always check State and Federal guidelines relating to the specific project.

    Striker Specifications

    Flush Striker

    CL400 ADA Magnetic Privacy handles are supplied with a striker that is designed to sit flush with the face of the closing jamb.

    Striker cutout template and instructions are supplied with your handle and cover installation into a flush or recessed closing jamb

Technical specification
  • Unique ref.cl400-ada-magnetic-privacy-pocket-door-handle
  • Product familyCaviLock
  • Product groupADA Compliant Hardware
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Hardware

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit