Publish your products
Terzi 60X60
Terzi 60X60

    Terzi 60X60

    Decorating your spaces with hydraulic tiles is not a thing of the past! Decorating with these products is becoming increasingly popular, making a strong comeback to stay, whether in their original format or simulating a mosaic. The possibilities are endless, as they allow you to personalize your spaces. The 60x60 Terzi tile, with its neutral black and white design and satin finish, is ideal for installation in any interior space, both on floors and walls. Be bold and combine them with wood, cement, or marble-effect ceramics.
    Specification
    • Name: TERZI 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home including the shower, stairs, and balconies; lobbies and fixed points, low-traffic commercial premises, and offices; indoor and covered outdoor social halls; restaurants with closed and open kitchens, and hair salons. ANSI Classification: Class 2 - Exterior Wet (0.65 to 0.75 Wet). Traffic: Moderate Commercial. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.202142-terzi-60x60
    • Product familyHidraulico
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit