Publish your products
Itria Gris 60X60

Itria Gris 60X60

"Named after Villa d'Itria, our Itria 60x60 and 30x60 ceramic tiles, available in charming Beige and Gray tones, are inspired by the architectural palette of the Villa, exploring a range of colors that shift from warm beiges to serene grays. Itria not only adds an aesthetic touch, but also ensures your family's safety in wet areas. Install with complete confidence, backed by our solid 10-year warranty."
Specification
  • Name: ITRIA GRIS 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home including the shower, stairs, and balconies; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets; indoor and covered outdoor social halls; restaurants with closed and open kitchens, and hair salons (does not apply to airports). ANSI Classification: Class 2 - Interior Wet Plus (0.50 to 0.59 Wet). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm
Technical specification
  • Unique ref.203062-itria-gris-60x60
  • Product familyCement
  • Product group60X60
  • TypeObject (single object)
  • Date of publishing2026-02-13
  • Edition number1
  • Height (mm)597
  • Width (mm)597
  • Depth (mm)83
Related
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)64
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

South America North America
Colombia
United States
Venezuela