Publish your products
Astro Decor 30X60

Astro Decor 30X60

The perfect complement to energize your space. Our Astro Decor wall tile features an embossed design to create a sense of movement on your walls. Add the finishing touch to your project with a design created to stimulate your senses.
Specification
  • Name: ASTRO DECOR 30X60 PRIMERA. Format: 30.3 cm x 60.4 cm. Use: Tiles suitable for use on walls. Installation Area: Wall. ANSI Classification: Not Applicable / N/A (Regarding ANSI A326.3 friction coefficient standard). Traffic: N/A (Not Applicable). Thickness: 0.83 cm
Technical specification
  • Unique ref.203070-astro-decor-30x60
  • Product familyAccents
  • Product group30X60
  • TypeObject (single object)
  • Date of publishing2026-02-13
  • Edition number1
  • Height (mm)597
  • Width (mm)297
  • Depth (mm)83
Related
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)333
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

South America North America
Colombia
United States
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit