Publish your products
Torrejon Gris 30X60
Torrejon Gris 30X60
Torrejon Gris 30X60
Torrejon Gris 30X60
Torrejon Gris 30X60

    Torrejon Gris 30X60

    “”"Torrejón Gris is a versatile and timeless option for wall cladding, designed to highlight the beauty and authenticity of spaces. Its 30x60 cm format and facade design capture the essence of craftsmanship, blending tradition and functionality in a matte finish that brings sophistication and balance. The neutral and elegant gray color adapts to multiple decorative styles, allowing you to create cozy and modern environments. Its pressed edge ensures precise and uniform installation, making it easy to transform any space with an impeccable finish. Inspired by the harmony between human craftsmanship and the nobility of materials, Torrejón Gris is the ideal choice for those seeking a timeless and resistant design capable of enhancing the personality of any environment.
    Specification
    • Name: TORREJON GRIS 30X60 PRIMERA. Format: M 30 cm x 60 cm - Modular. Manufacturing dimensions: 30.3 cm x 60.4 cm. Use: Tiles suitable for wall application. Installation areas: Wall. Typology: Fachaletas (Wall cladding). Color: Grey. Finish: Matte. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203149-torrejon-gris-30x60
    • Product familyFlat
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit