Publish your products
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101
Aura Estructurado 31X101

    Aura Estructurado 31X101

    "There are spaces that invite calm from the very first moment. Like that feeling of relief when you arrive home after a long day, when everything becomes lighter and your surroundings embrace you in silence. Inspired by that energy that does not impose itself but transforms, Aura Estructurado is a ceramic tile that conveys serenity, balance, and restraint. With its gray marble-effect design and high-gloss textured finish, this piece not only beautifies but also adds texture and visual depth to any wall. Its 31x101 cm format, ideal for vertical installations, allows you to create sophisticated and harmonious environments in bathrooms, kitchens, or social areas. It is also suitable for indoor floors in areas such as indoor swimming pools."
    Specification
    • Name: AURA ESTRUCTURADO 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. Typology: Marble with Porcelain Gloss finish. Effect: Deep Sense structure. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203179-aura-estructurado-31x101
    • Product familyMarble
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit