Publish your products
Notte Nero 60X60
Notte Nero 60X60
Notte Nero 60X60
Notte Nero 60X60
Notte Nero 60X60

    Notte Nero 60X60

    Notte Nero captures the essence of a deep mineral night. Its design evokes a dark marble with an enigmatic intensity, accented by white and rust-colored details that suggest the passage of time and natural erosion. Its matte surface, soft to the touch, reinforces the sober and timeless character of the design, while the 60x60 format allows for versatile application. This is a piece that doesn't scream, but certainly leaves a mark: an elegant, refined, and serene presence for interiors that value essential design and visual depth
    Specification
    • Name: NOTTE NERO 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular (Manufacturing size: 60.7 cm x 60.7 cm) . Use: Tiles suitable for floor use ; they can also be used on walls. Installation Areas: Bedrooms and studies without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry. Traffic: Moderate Residential. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203201-notte-nero-60x60
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit