Publish your products
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified
Toba 58.4X118.4 Dual Rectified

    Toba 58.4X118.4 Dual Rectified

    Toba, inspired by the volcanic rock that bears its name, captures the unique essence of volcanic rocks and makes it accessible to all lovers of the exotic and natural at its finest.
    Specification
    • Name: TOBA 58.4X118.4 PRIMERA DUAL RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: Bedrooms, studies, and bathrooms (including the shower), balconies and saunas, without direct access to the exterior; exterior of residential swimming pools. ANSI Classification: Class 2 - Exterior Wet (0.65 to 0.75 Wet). Traffic: Moderate Residential. Thickness: 9.70 cm
    Technical specification
    • Unique ref.231057-toba-58-4x118-4-dual-rectified
    • Product familyNatural
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit