Publish your products
MBX Lumino
CLAGE GmbH

MBX Lumino

Mini-sized, electronically controlled instantaneous water heater with touch-free sensor tap for energy-efficient and comfortable hot water supply at a handwash basin (3,5/ 6,5 kW). • The maximum power of the instantaneous water heater will be set by a lever at the tap • optionally supplied with or without plug (3,5 kW) • suitable for pre-wall installation • immediately hot water at any time • Energy efficiency class A (from Sept. 2015) • MCX Blue with single-lever washbasin tap • MCX SMARTRONIC®
Technical specification
  • Unique ref.mbx_lumino
  • Product familyWater Heaters
  • Product groupelectrical instantaneous water heater
  • TypeObject (single object)
  • Date of publishing2015-02-01
  • Edition number1
  • Height (mm)135
  • Width (mm)186
  • Depth (mm)87
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)1.5
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationBoiler
  • UNSPSC nameHeater elements
  • UNSPSC code40101830
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit