Publish your products
ClarkDietrich HOLDOWN (CD SERIES)
Archived

ClarkDietrich HOLDOWN (CD SERIES)

ClarkDietrich HOLDOWN (CD SERIES) - SECURE AND HOLD DOWN SHEAR WALLS TO THE STRUCTURE FOUNDATION

ClarkDietrich holdowns provide cost-effective shearwall attachment and are used to transfer tension loads between floors or from structural members to the foundation.

Two-piece welded construction comes in three sizes for optimal performance. Installation is made easy with prepunched holes.

Coating: G90

Material: 7 Gauge (179mil) with 1/2" bearing plate

ASTM: A36, A1011

Anchor hole size:
7/8" x 1-1/8" for CD8 & CD10
1" x 1-1/8" for CD15


Installation
  • Install the holdowns using anchor bolts or alternate anchorage calculated to resist the tension load for your specific application.
  • Use steel nylon locking nuts or thread adhesive to minimize the chance of nut spin. Anchor bolt washer is not required.
  • Secure the CD holdown to the steel framing member by filling all the prepunched holes with #14 screws to achieve listed capacities.
  • Boundary members (back-to-back studs) shall be designed by a qualified professional. To tie back-to-back stud members together, the Designer must determine the fasteners required to bind members to act as one unit.
  • CD holdowns can be welded per Designer's recommendation and specification.
  • Welding procedures shall be qualified as specified in AWS D1.3.
  • Welded connections used for cold-formed steel structural members in which the thickness of the thinnest connected part is 0.18 inch or less shall comply to AISI S100-2012 specification Section E2.

Reference section R603.9.4.2 of the International Residential Code (IRC) for holdown requirements in residential applications. Consult the engineer of record for commercial applications.
Technical specification
  • Unique ref.CD-Holdown
  • Product familyClips / Connectors
  • Product groupRigid Connections
  • TypeObject (single object)
  • Date of publishing2018-04-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • IFC classificationStructural Member
  • UNSPSC nameStructural building products
  • UNSPSC code3013
  • Uniclass 2015 CodeSs_20_10_75
  • Uniclass 2015 DescriptionStructural framing systems
  • CSI MasterFormat 2014 Code05 10 00
  • CSI MasterFormat 2014 TitleStructural Metal Framing
  • OmniClass Number23-13 35 11
  • OmniClass TitleStructural Frames
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit