Publish your products
NPC6ASZDB-WT003M | NPC, Cat 6A, Shielded, LSZH, White, 3M
CommScope

NPC6ASZDB-WT003M | NPC, Cat 6A, Shielded, LSZH, White, 3M

NETCONNECT® Cat 6A S/FTP RJ45 Patch Cord, LSZH, NPC, Cat 6A, Shielded, LSZH, White, 3M

Technical specification
  • Unique ref.npc6aszdb-wt003m-patch-cords
  • Product familyComputer Network Equipment
  • Product groupNETCONNECT® Patch cords
  • TypeObject (single object)
  • Date of publishing2026-10-09
  • Edition number1
  • Height (mm)15
  • Width (mm)11.68
  • Depth (mm)30000
Related
  • Material mainPolycarbonate
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Afghanistan
Algeria
Argentina
Australia
Costa Rica
Albania
Armenia
Angola
Bolivia
New Zealand
El Salvador
Andorra
Azerbaijan
Benin
Brazil
Guatemala
Austria
Bahrain
Botswana
Chile
Honduras
Belarus
Bangladesh
Burkina Faso
Colombia
Mexico
Belgium
Bhutan
Burundi
Ecuador
Nicaragua
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Panama
Bulgaria
Brunei
Cape Verde
French Guiana
Croatia
Cambodia
Central African Republic
Guyana
Cyprus
China
Chad
Paraguay
Czech Republic
Christmas Island
Comoros
Peru
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Faroe Islands
Hong Kong
Djibouti
Venezuela
Finland
India
Egypt
France
Indonesia
Equatorial Guinea
Germany
Iran
Eritrea
Gibraltar
Iraq
Eswatini
Greece
Israel
Ethiopia
Guernsey
Japan
Gabon
Hungary
Jordan
Ghana
Iceland
Kazakhstan
Guinea
Ireland
Kuwait
Guinea-Bissau
Isle of Man
Kyrgyzstan
Kenya
Italy
Laos
Lesotho
Jersey
Lebanon
Liberia
Latvia
Macau
Libya
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe