Publish your products
Contura i41 L Fireplace
Contura i41 L Fireplace
    Contura

    Contura i41 L Fireplace

    4.6 out of 5 stars4.6(14 reviews)
    The Contura i41A fireplace has an angled door and is clad in Artstone. Artstone is a stained white cast stone, unique to Contura. The door can be angled to the left or right to meet your needs. Add extra details such as a shelf and bench in black granite.
    Technical specification
    • Unique ref.Ci41-L
    • Product familyContura
    • Product groupFireplace
    • TypeObject (single object)
    • Date of publishing2022-08-18
    • Edition number1
    • Height (mm)1650
    • Width (mm)910
    • Depth (mm)500
    Related
    • Material mainSteel
    • Material secondaryCast iron
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)400
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationObject
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom