Publish your products
Contura i7 Fireplace
Contura i7 Fireplace
    Contura

    Contura i7 Fireplace

    4.5 out of 5 stars4.5(8 reviews)
    The Contura i7 is our latest cassette. It allows you to customise your fireplace exactly as you want it. Place it inside a fireplace that you design yourself or, as illustrated, create your own unique solution. The Contura i7 is black and available with cast iron door and steel frame.
    Technical specification
    • Unique ref.Ci7
    • Product familyContura
    • Product groupFireplace
    • TypeObject (single object)
    • Date of publishing2022-08-12
    • Edition number1
    • Height (mm)585
    • Width (mm)775
    • Depth (mm)360
    Related
    • Material mainSteel
    • Material secondaryCast iron
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)100
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationObject
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom