Publish your products
Boomlifts Telescopic: HAULOTTE - HT23RTJ PRO DUAL LOAD
Boomlifts Telescopic: HAULOTTE - HT23RTJ PRO DUAL LOAD
    Cramo

    Boomlifts Telescopic: HAULOTTE - HT23RTJ PRO DUAL LOAD

    TELESCOPIC BOOM LIFT DIESEL ≤22M, CAPACITY ≥300KG

    • Quick, proportional and simultaneous movements
    • Best comfort and safety feeling
    • Haulotte Activ'Shield Bar 2.0 (standard on PRO)
    • Dual load 230-450 kg
    • Haulotte Stop Emission System automatically turns the engine off & on
    Specification
      • Length MM - 10400
      • Width MM - 2470
      • Height MM - 2700
      • Weight KG - 13400
      • Platform Height Max M - 20.5
      • Horizontal Outreach M - 18.3
      • Platform Capacity KG - 450
    Technical specification
    • Unique ref.HAULOTTEHT23RTJPRODUALLOAD
    • Product familyBoomlifts Telescopic
    • Product groupBoomlifts Telescopic
    • TypeObject (single object)
    • Date of publishing2021-12-16
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment
    • IFC classificationObject

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit