Publish your products
CWS Paradise Ladycare
CWS Paradise Ladycare
CWS Paradise Ladycare
    Archived

    CWS Paradise Ladycare

    Paradise Ladycare hygiene box, approx. 12 l. Floor-standing, wall-mounted or as Non-Touch version. With view-protection in lid, wall mount and Non-Touch wall mount with LED display (red/green). Motor-operated lid opening (3 seconds) and automatic closing (with NT version), manual lid opening and closing with floor-standing and wall-mounted versions. Container, lid and wall mount in white plastic. Wall mount with disengaging lock and key. Power supply for NT: 4x LR 14 batteries. Sensor range 1-7 cm with < 0.5 second reaction time. Comes complete with batteries, fastening materials, delivery and installation. A service subscription for the disposal of hygienic waste via the CWS Ladycare service can be concluded directly with CWS. Ladycare Boxes: Paradise Ladycare floor standing: 575000 Paradise Ladycare wall-mounted: 574000 Paradise Ladycare NT: 573000 Format: 345 x 525 x 200 mm
    Technical specification
    • Unique ref.575000
    • Product familyCWS ParadiseLine
    • Product groupToilet hygiene box
    • TypeObject (single object)
    • Date of publishing2015-09-17
    • Edition number1
    • Height (mm)525
    • Width (mm)345
    • Depth (mm)200
    Related
    • Material mainABS
    • Designed inGermany
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.528
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • IFC classificationFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit