Publish your products
Rise Series
Rise Series
Rise Series
Rise Series
Rise Series
Rise Series
Rise Series
Rise Series

    Rise Series

    The innovation never stops! Busch Systems' first-ever wall-mounted container puts your recycling and waste program right where you need it. Through research, design, and customer feedback, we’ve created a system that rises above the rest! Conserve space and keep floors clean without shifting containers. The RISE Series features a multi-stream solution in a low-profile design that minimizes disruptions in narrow spaces — now enhanced with color-coded lids and restrictive openings to support proper stream separation. Choose from Black with a full opening, Blue with a mixed opening, or Green with a solid lift lid to suit your sorting needs.

    • Wall Mounted
    • Color-coded lids and restrictive openings
    • Low Profile
    • Simple Installation With Metal Wall Bracket
    • Easy Servicing
    • Keep Floors Clean Without Moving Containers
    • Lid Pivot Flips the Lid to the Back
    Specification
    • Measurements

      Capacity: 15 gal (per body)

      Unit Height: 27 in (per body - not including mounting height)

      Unit Width: 12.875 in (per body)

      Unit Depth: 13.6875 in

      Unit Weight: 6.22 lbs (per body - not including wall bracket or mounting rail)

    Technical specification
    • Unique ref.rise-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondaryExtruded Aluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States