Publish your products
OMEGA Bike Bollard
OMEGA Bike Bollard
OMEGA Bike Bollard
OMEGA Bike Bollard
OMEGA Bike Bollard
OMEGA Bike Bollard
    CYKLOS

    OMEGA Bike Bollard

    The OMEGA is an intuitive bike bollard with a clean design. The bicycle can either be parked alongside the bollard leaning against the ring or in rubber brackets which are attached to the ring (in this case the bollard is turned facing the street as shown in the pictures). Both options provide a great opportunity to lock the bicycle in the frame while it has good support standing upright.
    Specification
    • Versions:
      1. Cyklos OMEGA without rubber brackets (Art.no: 311815)
      2. Cyklos OMEGA with rubber brackets (Art.no: 300378)

      A locking chain is also available as an option for enhanced security (pictures of the chain and its functionality can be seen on our other bike bollard BETA).

      Different alternatives for ground attachment:
      1. Adapter + concrete foundation/base
      2. Foundation post
      Every OMEGA must be placed with at least 900 mm between bollards.

      Material alternatives:
      1. Hot-dip galvanized
      2. Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.
      3. Rubber brackets in “lagopur”: a flexible plastic material.

    Technical specification
    • Unique ref.OMEGA-bike-bollard
    • Product familyBicycle parking
    • Product groupBicycle Bollard
    • TypeObject (single object)
    • Date of publishing2018-12-12
    • Edition number1
    • Height (mm)845
    • Width (mm)535
    • Depth (mm)115
    Related
    • Material mainGalvanized steel
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationObject
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_20_76_08_51
    • Uniclass 2015 DescriptionMetal bollards
    • CSI MasterFormat 2014 Code32 39 13
    • CSI MasterFormat 2014 TitleManufactured Metal Bollards
    • OmniClass Number23-11 29 35
    • OmniClass TitleBollards
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    France
    Ireland
    Norway
    Sweden
    United Kingdom