Publish your products
Dero eDecker™
Dero eDecker™
Dero eDecker™
    Dero

    Dero eDecker™

    The Dero eDecker adds a pair of outlets and wider lower trays to the standard Decker to accommodate and charge e-bikes. By stacking bikes on a two-tiered system, capacity doubles. Unlike other two-tier systems our lift-assist top trays slide down inches from the ground, thus requiring only minimal lifting of the bike into the tray.

    The Dero eDecker has a front wheel safety locking lever and tray dampers to provide safe lowering of upper trays. The vertical load trays also reduce the required aisle space, giving the Dero Decker one of the smallest footprints on the market.

    • Integrated 4-hour timer
    • Sturdy red handle grips
    • Lift-assist trays
    • Dampers for safe lowering of trays
    • Spring loaded levers hold bikes firmly in place
    • U-lock compatible
    • Includes fat bike trays on lower tier
    • Smooth and silent operation
    • Simple installation
    • Low maintenance
    Technical specification
    • Unique ref.dero-edecker
    • Product familyBicycle Racks
    • Product groupE-Bike Charging Products
    • TypeObject (single object)
    • Date of publishing2025-05-08
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)