Publish your products
Riviera Series Aluminum Railing
Riviera Series Aluminum Railing
Riviera Series Aluminum Railing
Riviera Series Aluminum Railing

    Riviera Series Aluminum Railing

    Beauty meets strength. Elegance meets distinction. Masterpiece meets innovative engineering. Westbury® Aluminum Deck Railing was designed with these essential elements in mind. With a variety of designs, colors, and textures, you decide what fits you. Whether you add railing to the front of your home or to the deck in the back, you will have turned your home into a very welcoming retreat. The Riviera Series features distinctive 3-rail designs. This series has 6 different styles along with a stylish top rail and ¾" square or round balusters. You only need to choose the color, design, and height that will turn your home into a retreat that will be welcoming to all.
    Specification
    • Railing Heights:36” and 42”
      Railing Lengths:4', 5’, 6’, 7’, and 8’
      Stair Rail Lengths:4', 5’, 6’, 7’, and 8’
      Post Dimensions:2" Residential Post (.090" Wall)
      2" Heavy Duty Post (.093" Wall)
      2 1/2" Residential Post (.125 Wall)
      2 1/2" Power Post (.125" Wall)
      3" Residential Post (.095 Wall)
      4" Smooth Post (.125" Wall)
      4" Deco Post (.090" Wall)
      6" Deco Post (.090" Wall)
      Post Applications for Straight Sections36" T Straight Railing sections require a 37" T post or a 36" T Crossover post.
      42" T Straight Railing sections require a 43" T post or a 42" T Crossover post
      Post Applications for Stair Sections36" T Stair Railing sections require a 47" T post.
      42" T Stair Railing sections require a 53" T post. If the crossover feature is utilized the optional Crossover Adapter is required
      Baluster:Square Baluster (C10) - ¾” x ¾” x .045” wall
      Round Baluster (C101) – ¾” x .050” wall
      Baluster Spacing:3.875”, 3.625" Stair
      Stylish Top Rail:1 3/4” w (.090”) x 1 3/8” t (.085”)
      Mid Rail:1 3/4" w (.070") x 1 1/4" t (.070")
      Bottom Rail:1 3/4” w (.090”) x 1 1/4” t (.120”)
    Technical specification
    • Unique ref.riviera-series-aluminum-railing
    • Product familyRailing
    • Product groupAluminum Railing
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Railing

    Region availability

    North America
    United States