Publish your products
Veranda Glass Series Deck Railing
Veranda Glass Series Deck Railing
Veranda Glass Series Deck Railing
Veranda Glass Series Deck Railing
Veranda Glass Series Deck Railing
Veranda Glass Series Deck Railing

    Veranda Glass Series Deck Railing

    Beauty meets strength. Elegance meets distinction. Masterpiece meets innovative engineering. Westbury® Aluminum Deck Railing was designed with these essential elements in mind. With a variety of designs, colors, and textures, you decide what fits you. Whether you add railing to the front of your home or to the deck in the back, you will have turned your home into a very welcoming retreat. Veranda (C70) creates a phenomenal viewing area. The crystal clear design incorporates full glass panels into the classic 2 rail design. Whether you have a view of land or water, Veranda gives you an open concept with the security of full railing sections. Railing sections do not come with glass panels. Panels must be ordered separately. DSI offers A clear Standard Glass Panel and Bronze and Grey panels as a special order. Optional 3/8" Tempered Glass Rails are available. DSI does not offer 3/8" tempered glass.
    Specification
    • Railing Heights:36” and 42”
      Railing Lengths:4', 5’, and 6’
      Stair Rail Lengths:All Stair Rails are Custom Ordered
      Post Dimensions:2" Residential Post (.090" Wall)
      2" Heavy Duty Post (.093" Wall)
      2 1/2" Residential Post (.125 Wall)
      2 1/2" Power Post (.125" Wall)
      3" Residential Post (.095 Wall)
      4" Smooth Post (.125" Wall)
      4" Deco Post (.090" Wall)
      6" Deco Post (.090" Wall)
      Post Applications for Straight Sections36" T Straight Railing sections require a 37" T post or a 36" T Crossover post.
      42" T Straight Railing sections require a 43" T post or a 42" T Crossover post
      Post Applications for Stair Sections36" T Stair Railing sections require a 47" T post.
      42" T Stair Railing sections require a 53" T post. If the crossover feature is utilized the optional Crossover Adapter is required
      Glass Panel:¼" Tempered Glass. Standard Glass Panel Color: Clear. Special Order Colors: Bronze and Grey
      Stylish Top Rail:1 3/4” w (.085”) x 1 3/8” t (.085”)
      Bottom Rail:1 3/4” w (.085”) x 1 1/4” t (.085”)
      Gates:Welded Gates: 36", 48", and 60" w openings. Custom sizes are available through Tech Services.
    Technical specification
    • Unique ref.veranda-series-glass-railing
    • Product familyRailing
    • Product groupWestbury Veranda Glass Railing
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Railing

    Region availability

    North America
    United States