Publish your products
Nova Electric Firebox XHD26L
Nova Electric Firebox XHD26L
Nova Electric Firebox XHD26L
Nova Electric Firebox XHD26L
    Dimplex
    Archived

    Nova Electric Firebox XHD26L

    The Nova Electric Firebox combines style and functionality with its sleek black glass surround that reveals vivid flames and customizable LED lighting to add ambiance. Easily retrofit it into existing fireplaces to update an old wood fire, or place it into a mantel or console for a simple plug-and-play option. With the versatility of logs or glass, and the capability to warm up to 1,000 sq. ft., Nova offers an elegant and practical solution where permanent installation isn't possible.

    Available sizes: 23", 26", 28", 33"

    Specification
      • Dimplex Flame Effect - The patented Dimplex flame effect is a blend of technology, artistry, and craftsmanship that sets the standard for flame realism
      • Adaptable Installation - Retrofit into an existing fireplace or construct a custom fireplace surround or mantel to achieve your desired look
      • Powerful Heating - Provides on-demand, heating that warms up to 1,000 sq. Ft. Can be used as primary or secondary heating depending on room requirements
      •  Worry-Free Operation - Little to no maintenance and backed by a 2-year warranty
      • Multi-function remote - Clients can control 100% of the fireplace features from the multi-function remote

      Key Technical Specifications

      • Part Number: XHD26L

      • Product Finish: Black

      • Wattage: 1465

      • Voltage: 120

      • BTU: 5000

      • Remote Control: Yes

      • Built-in Thermostat: Yes

      • Automatic Shut-Off: Yes

      • Power Source: Electric

      • Warranty: 2 yr limited

    Technical specification
    • Unique ref.NovaPlugInElectricFireboxXHD26L
    • Product familyNova Plug-In
    • Product groupNova - Log Media
    • TypeObject (single object)
    • Date of publishing2024-05-30
    • Edition number1
    • Height (inches)18.86
    • Width (inches)26
    • Depth (inches)7.5
    Related
    • Material mainSheet metal
    • Material secondaryGlass
    • Designed inCanada
    • Weight Net (Lbs)22
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace