DoorKing 1506-086 Surface Mount Access Control Keypad Stainless Steel Faceplate
The DKS family of keypads provides access control for virtually any application where digital code entry is desired. These keypads are available for stand-alone applications or for connection to an access controller via 26-bit wiegand or RS-485 communications. Be sure to check the specification tab to determine which keypad is right for your application. These vandal resistant keypads use stainless steel faceplates, galvanized steel sub-plates and are housed in a rugged steel cabinet. Some are available in surface mount or flush mount configurations, check the specifications tab for more information and details.
Features:
Ideal for controlling doors or gates.
Add or delete individual codes from the keypad (1506 series).
Add or delete individual codes from an Android Smartphone using the DKS App (1515 series).
"Hold" codes to latch open a door or gate.
EEPROM Memory.
LED Lighting.
Lighted keypad.
As Featured On Amazon.com
Region availability
| North America |
|---|
United States |