Publish your products
Half-height Turnstile Charon HTS-M01
Half-height Turnstile Charon HTS-M01
Half-height Turnstile Charon HTS-M01
Half-height Turnstile Charon HTS-M01
Half-height Turnstile Charon HTS-M01
    dormakaba

    Half-height Turnstile Charon HTS-M01

    Charon half-height turnstiles are ideal for use in stylish interiors thanks to their wide range of design options. These stylish turnstiles and swing doors provide an effective way of managing the flow of visitors and staff in prestigious entrance foyers, VIP areas or at the entrance to management floors. All turnstile operator units can be combined with time recording systems and ID readers, including contactless and biometric systems.

    All automatic half-height swing doors can be connected to access control systems.

    The user and operator requirements of Charon half-height turnstiles, as well as the architectural environment, are crucial for decision-making.

    • Quiet, low-noise operation
    • Turnstile gates with low power consumption
    • Elegant, transparent design
    • Entrance system with space-saving even as multiple installation
    • Comfortable passage thanks to servo positioning drive
    • Barrier-free solutions with automatic swing doors in matching design
    • Swing doors suitable for installation in emergency and escape routes
    • Versatile design of glass wings, guiding elements and bar handles
    • Optional adjustment of height up to 1200 mm
    Specification
    • Charon half-height turnstile HTS-M01

      Transparent half-height turnstiles.

      Product Description

      Stylish stainless steel half-height turnstiles and swing doors providing an effective way of managing the flow of visitors and staff in prestigious entrance foyers, VIP areas or at the entrance to management floors. All units can be combined contactless and biometric access control systems.

      Features and benefits:

      Smooth, silent start-up.

      Low power consumption.

      Elegant, transparent design.

      Comfortable passage owing to servo positioning drive.

      Barrier-free solutions with automatic swing doors in corresponding design.

      Swing doors suitable for escape route installation.

      Versatile design of glass wings, guiding elements and bar handles.

      Direction of passage/ denial of passage in case of power failure can be defined.

      Optional adjustment of height up to 1200 mm.


      Product Application

      Administrative buildings, public authorities and industrial premises.

      General office reception foyers.


      Half-height turnstiles,Swing doors,Biometric access control,Barrier-free solution,Turnstiles

      Turnstile type : Rotor panel.
      Rotation : Bi-directional.
      Finish : Satin.
      Barrier Height : 900 mm.
      Barrier type : 10 mm toughened glass barrier with swing door, 1023 x 1860 x 1418 mm.
      Capacity People : 25 people/min.
      Construction : Stainless steel AISI 304.
      Dimensions : 283 x 168 x 115 mm.
      Enclosure : Tubular 48 mm diameter stainless steel AISI 304 side barrier elements.
      Fixing : Clamping sleeve.,Dowelled on FFL.,Mounting plate.
      Operation : Type 2 power assisted motion; servo-positioning drive/ two directions electrically controlled.
      Power consumption : 15 VA.
      Power supply : 110–230 V a.c, 50/60 Hz.
      Turnstile Rotating unit: 140 mm diameter stainless steel tubular column.
      Color : Silver
      Finish : Satin
      Material : Stainless steel,Glass
      Shape : Rectangle
      Size : 283 x 168 x 115 mm

    Technical specification
    • Unique ref.Charon_HTS-M01
    • Product familyEntrance
    • Product groupSpecial Doors
    • TypeObject (single object)
    • Date of publishing2024-02-29
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Security

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit