Publish your products
Duc DoorVent
DUCO

Duc DoorVent

The DoorVent is a pass-through grille that can be fitted discretely in internal doors. In contrast to cracks under the door, the DoorVent avoids draughts and dampens annoying noise.

Technical specification
  • Unique ref.doorvent
  • Product familyLouvre Doors
  • Product groupDucoDoor Grille
  • TypeBuilding Material
  • Date of publishing2022-05-25
  • Edition number1
  • Height (mm)58
  • Width (mm)436
  • Depth (mm)41
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.49
Classification
  • BIMobject CategoryHVAC - Non Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015240
  • ETIM NameAir inlet/extraction units

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit