Publish your products
Duco DoorVent
DUCO

Duco DoorVent

The DoorVent is a transit grille that can be placed discreetly in interior doors. In contrast to cracks under the door, the DoorVent avoids drafts and muffles the annoying noise.

Specification
  • A controlled air flow makes a major contribution to the optimal functioning of a ventilation system. The DoorVent ensures the desired amount of air flow between the different rooms of a building or home. In contrast to cracks under the door, the DoorVent avoids drafts and muffles the annoying noise. Fresh air must be able to circulate freely between the various indoor areas. That is why DUCO developed the DoorVent, an acoustic transit grille that is placed in the interior doors.

Technical specification
  • Unique ref.duco-doorvent
  • Product familyLouvre Doors
  • Product groupDucoDoor Grille
  • TypeBuilding Material
  • Date of publishing2022-03-17
  • Edition number1
  • Height (mm)58
  • Width (mm)41
  • Depth (mm)436
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.49
Classification
  • BIMobject CategoryHVAC - Non Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015240
  • ETIM NameAir inlet/extraction units

Region availability

Europe
Belgium
Netherlands
United Kingdom