Publish your products
DucoScreen Front 150 CW
DUCO

DucoScreen Front 150 CW

To meet the desire to also provide curtain walling facades, without compromising on the style facade, DUCO developed the DucoScreen Front 150 CW

Specification
  • This version of the DucoScreen Front 150 is especially designed for curtain walls. For large glass panes, it is important that interior comfort is not overlooked. interior comfort is not overlooked. Sufficient daylight inside is a welcome bonus, but external blinds also

    also ensures that the indoor temperature remains under control. control. The screens are mounted with torque side guides on the curtain wall frame.

Technical specification
  • Unique ref.ducoscreen-front-150-cw
  • Product familyTextile Sun Control
  • Product groupScreens Without Ventilation
  • TypeBuilding Material
  • Date of publishing2022-11-08
  • Edition number1
  • Height (mm)6000
  • Width (mm)3200
Related
  • Material mainAluminum
  • Material secondaryFabric
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWindows - Blinds
  • IFC classificationBuilding Element
  • ETIM CodeEG020100
  • ETIM NameBuilding - Finishing materials
  • Uniclass 2015 CodePr_30_59_07_72
  • Uniclass 2015 DescriptionRoller blinds
  • OmniClass Number23-17 21 13 11
  • OmniClass TitleWindow Blinds

Region availability

Europe
Belgium
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit