Publish your products
DucoTon 10/80 ZR
DUCO

DucoTon 10/80 ZR

DucoTon 80 SR is a self-regulating ‘rotating drum’ window ventilator with a ‘Soft-Line’ design outer section. This window ventilator was introduced in 1992 and is being used with complete satisfaction in many projects.

Specification
    • Authentic DUCO 'Soft-Line' design
    • Double sealing with brushes with Finseal insert
    • Glass reduction 80 is superb
    • Excellent thermal performance
    • Can be used with any glass thickness (up to 36 mm)
Technical specification
  • Unique ref.ducoton-10-80-zr
  • Product familyWindow Ventilation
  • Product groupStandard Window Vents
  • TypeBuilding Material
  • Date of publishing2025-10-21
  • Edition number1
  • Height (mm)94
  • Depth (mm)79
Related
  • Material mainAluminum
  • Material secondaryABS
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryHVAC - Non Mechanical Ventilation
  • ETIM CodeEC010022
  • ETIM NameAir vent

Region availability

Europe
Belgium
Netherlands
United Kingdom