Publish your products
DucoTwin 120 ZR AK FIX
DUCO

DucoTwin 120 ZR AK FIX

The DucoTwin 120 ZR combines natural ventilation and external sun shading in a single system. The system is equipped with standard acoustic damping material and is optionally available in an extra acoustic version. This makes it suitable for projects with both moderate and high noise exposure. The redesigned internal grille integrates discreetly into any interior. The upward airflow, combined with the self-regulating damper, prevents uncomfortable drafts.

The aluminium grille is concealed behind the façade brickwork, protecting the mechanism from all weather conditions. The fabric screen can be easily removed from the inside. Installation on the window can be carried out in advance in the workshop or on-site after the window has been installed. The ventilation section of the DucoTwin 120 ZR can be equipped with automatic control.

This FIX sun shading system, with a bottom rail that connects to the sill and a patented zipper-guided system, is suitable for use up to wind force 10 and is therefore ideal for medium-rise building projects. In addition, the fabric screen also serves as an insect screen thanks to the zipper system.

Technical specification
  • Unique ref.ducotwin-120-zr-ak-fix
  • Product familyWindow Ventilation
  • Product groupAir Vents With Screens
  • TypeBuilding Material
  • Date of publishing2026-10-16
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryHVAC - Non Mechanical Ventilation
  • ETIM CodeEC001142
  • ETIM NameWindow ventilator

Region availability

Europe
Belgium
Netherlands