Publish your products
GlasVent
GlasVent
    DUCO

    GlasVent

    This new ventilation vent with acoustic attenuation can be applied for all glass thicknesses from 10 to 56 mm!

    Placement is possible above the glass (deduction 100 mm) or as compact transom mounting.

    Specification
    • The GlassVent 100 SR AK is ideal in combination with vacuum glass (for glass thicknesses from 8 to 12 mm).

      The aluminum ventilation valve provides excellent water and wind tightness. This aesthetically pleasing window vent can therefore be used perfectly in high-rise buildings.

    Technical specification
    • Unique ref.glasvent
    • Product familyWindow Ventilation
    • Product groupStandard Window Vents
    • TypeBuilding Material
    • Date of publishing2024-10-29
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryABS
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryHVAC - Non Mechanical Ventilation
    • IFC classificationBuilding Element

    Region availability

    Europe
    Belgium
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit