Publish your products
Silenzio Retro ZR
DUCO

Silenzio Retro ZR

The Silenzio is a wall-mounted grille that lends itself perfectly to renovation. Not only has the appearance been given a complete makeover, but from now on the Silenzio also has a ZR damper so that it can be used effortlessly in one of our ventilation systems. This sound-absorbing ventilation grid was specifically developed for situations involving heavy noise pollution. The retro version is specifically suited for monumental buildings with a protected facade. This grille can be integrated invisibly into the façade (by means of an open butt joint) or can be fitted with a discrete outer grille (Duco outer grille or outer section of your choice).

Technical specification
  • Unique ref.silenzio-retro-zr
  • Product familySpecific Ventilation
  • Product groupWall transfer air vents
  • TypeBuilding Material
  • Date of publishing2022-05-24
  • Edition number1
  • Height (mm)350
  • Width (mm)350
  • Depth (mm)105
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryHVAC - Non Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom