Publish your products
Big Orbi Chandelier
Big Orbi Chandelier
Big Orbi Chandelier
Big Orbi Chandelier

    Big Orbi Chandelier

    The Big Orbi Chandelier is a globe chandelier composed of four hand-blown opal glass globes arranged in orbit around a central solid brass core. Each globe measures eight inches in diameter, larger than those on the Orbi Chandelier, giving the fixture a 29-inch spread and a substantial presence. The opal glass diffuses light evenly, and the brass core is available in a brass, nickel, or black finish.

    The Big Orbi is wired with four E26 sockets rated at a maximum of 15 watts each and is dimmable with a compatible dimmer. It hangs at a height of 13 inches and extends to 31 inches with optional extension rods, which makes it suited to dining rooms, kitchen islands, entryways, and double-height spaces. A flat-ceiling canopy is standard, and a hang-straight add-on is available for sloped ceilings. Well-suited to both residential and commercial interiors, including hospitality, restaurant, and boutique retail settings. Also available at a smaller scale as the Orbi Chandelier.

    Specification
    • Dimensions

      Width: 29", Globe: 8", Canopy: 5.7"

      Hanging Height

      13"- 31". One 12" and two 6" extension rods included.

      Weight

      7 lb

      Materials

      Brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.big-orbi-globe-chandelier
    • Product familyBig Orbi Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)31
    • Width (inches)29
    • Depth (inches)29
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States