Publish your products
Cap Double Sconce 8"
Cap Double Sconce 8"
Cap Double Sconce 8"
Cap Double Sconce 8"
Cap Double Sconce 8"

    Cap Double Sconce 8"

    The Cap Double Sconce 8" is a mid-century modern-inspired wall sconce with two eight inch glass globes set on brass caps along a single stem, mounted to a five inch backplate. It has an overall length of twenty-four inches and a 9.5 inch projection from the wall, and weighs four pounds. It is available in a brass, nickel, or black finish. The globes diffuse soft, even light in every direction, and the fixture installs vertically or horizontally.

    The sconce has two E26 medium-base sockets, each rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Install it horizontally above a vanity mirror or kitchen sink, vertically in a pair flanking a mirror or headboard, or repeated along a restaurant dining wall, a hotel corridor, or an office reception area. Coordinating Cap single sconces, pendants, and flush mounts carry the same globe through an entire project.

    Specification
    • Dimensions

      Overall Height: 24", Depth: 9.5", Globe: 8", Backplate: 5"

      Weight

      4 lb

      Materials

      Brass, glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.cap-globe-sconce-ii-8
    • Product familyCap Double Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-23
    • Edition number1
    • Height (inches)24
    • Width (inches)8
    • Depth (inches)9.5
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States